ASV-PV 4G, DN 40, 20 KPa - 60 KPa, Internal thread, Without insulation

003Z5545

ASV-PV DN 40, 20-60 kPa, internal thread, without insulation, automatic balancing valve

제품 세부정보

총 중량 3.718 Kg
순중량 3.718 Kg
Volume 9.72 Liter
EAN 5710104083551

 

Connection types Internal thread
Description ASV-PV DN 40, 20-60 kPa, internal thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 60 KPa
Differential pressure setting [kPa] [Min] 20 KPa
Factory setting [kPa] 30 KPa
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Insulation Without insulation
Kvs values [m³/h] 10 m³/h
Mounting position Return pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP 서류 제품 이름 "ASV-PV DN 15 - 50"
Shut-off function ¿¹
Valve body material Brass
Valve size DN 40
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 0 °C
제품군 Automatic balancing
형식 ASV-PV 4G

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality