ASV-PV 4G, DN 40, 20 KPa - 60 KPa, External Thread, Without insulation

003Z5555

ASV-PV DN 40, 20-60 kPa, External thread, without insulation, automatic balancing valve

Product details

총 중량 4.077 Kilogram
순중량 3.747 Kilogram
Volume 9.655 Liter
EAN 5710104083629

 

China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description ASV-PV DN 40, 20-60 kPa, External thread, without insulation, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 60 KPa
Differential pressure setting [kPa] [Min] 20 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 30 KPa
Impulse tube length [m] 1.5 m
Insulation Without insulation
Kvs values [m³/h] 10 m³/h
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4f955b0e-1f38-4945-8238-1c1c60373eeb
SCIP dossier product name "ASV-PV DN 15 - 50"
Shut-off function ¿¹
Type ASV-PV 4G
Valve body material Brass
Valve size DN 40
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 0 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality