ASV-PV 4G, DN 20, 20 KPa - 60 KPa, External Thread, Without insulation
003Z5552
ASV-PV DN 20, 20-60 kPa, External thread, without insulation, automatic balancing valve
ASV-PV DN 20, 20-60 kPa, External thread, without insulation, automatic balancing valve
총 중량 | 1.085 Kg |
순중량 | 1.07 Kg |
Volume | 2.372 Liter |
EAN | 5710104086286 |
총 중량 | 1.085 Kg |
순중량 | 1.07 Kg |
Volume | 2.372 Liter |
EAN | 5710104086286 |
Connection types | External Thread |
Description | ASV-PV DN 20, 20-60 kPa, External thread, without insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
Factory setting [kPa] | 30 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | Without insulation |
Kvs values [m³/h] | 2.5 m³/h |
Mounting position | Return pipe |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP 서류 제품 이름 | "ASV-PV DN 15 - 50" |
Shut-off function | ¿¹ |
Valve body material | Brass |
Valve size | DN 20 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | 0 °C |
제품군 | Automatic balancing |
형식 | ASV-PV 4G |
Connection types | External Thread |
Description | ASV-PV DN 20, 20-60 kPa, External thread, without insulation, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 60 KPa |
Differential pressure setting [kPa] [Min] | 20 KPa |
Factory setting [kPa] | 30 KPa |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Insulation | Without insulation |
Kvs values [m³/h] | 2.5 m³/h |
Mounting position | Return pipe |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 4f955b0e-1f38-4945-8238-1c1c60373eeb |
SCIP 서류 제품 이름 | "ASV-PV DN 15 - 50" |
Shut-off function | ¿¹ |
Valve body material | Brass |
Valve size | DN 20 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | 0 °C |
제품군 | Automatic balancing |
형식 | ASV-PV 4G |