ASV-PV 3G, DN 50, 20 KPa - 40 KPa, External Thread

003Z0621

ASV-PV DN 50, 20-40 kPa, external thread, automatic balancing valve

제품 세부정보

총 중량 7.232 Kilogram
순중량 6.375 Kilogram
Volume 18.546 Liter
EAN 5702421558416

 

China RoHS compliance Out of scope
Connection types External Thread
Description ASV-PV DN 50, 20-40 kPa, external thread, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 40 KPa
Differential pressure setting [kPa] [Min] 20 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 30 KPa
Impulse tube length [m] 2.5 m
In scope of WEEE and contain batteries No
Kvs values [m³/h] 20 m³/h
Mounting position Return pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material Grey cast iron (EN-GJL-250)
Valve size DN 50
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Automatic balancing
형식 ASV-PV 3G

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality