Shows 65 product(s)
AB-QM, DN 25, With test plugs, External Thread
AB-QM DN 25, with test plugs, pressure independent balancing and control valve
AB-QM, DN 32, With test plugs, External Thread
AB-QM DN 32, with test plugs, pressure independent balancing and control valve
AB-QM, DN 15, High flow, Without test plugs, External Thread
AB-QM DN15, High flow, without test plugs, pressure independent balancing and control valve
AB-QM, DN 20, High flow, Without test plugs, External Thread
AB-QM DN20 High flow, without test plugs, pressure independent balancing and control valve
AB-QM, DN 25, High flow, Without test plugs, External Thread
AB-QM DN25 High flow, without test plugs, pressure independent balancing and control valve