AB-QM ANSI, 5", With test plugs, ANSI Flange
003Z0905
AB-QM 5", pressure independent balancing and control valve
AB-QM 5", pressure independent balancing and control valve
총 중량 | 118.2 Kg |
순중량 | 110 Kg |
Volume | 489.6 Liter |
EAN | 5710104090108 |
총 중량 | 118.2 Kg |
순중량 | 110 Kg |
Volume | 489.6 Liter |
EAN | 5710104090108 |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 5", pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 90 psi |
Differential pressure range [psi] [Min] | 4 psi |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 5" |
매질 온도 [°F] [최대] | 250 °C |
매질 온도 [°F] [최소] | 15 °C |
유량 [gpm] [최대] | 395 gal/min |
제품군 | Pressure independent balancing and control valves |
형식 | AB-QM ANSI |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 5", pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 90 psi |
Differential pressure range [psi] [Min] | 4 psi |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 5" |
매질 온도 [°F] [최대] | 250 °C |
매질 온도 [°F] [최소] | 15 °C |
유량 [gpm] [최대] | 395 gal/min |
제품군 | Pressure independent balancing and control valves |
형식 | AB-QM ANSI |