AB-QM, DN 65, With test plugs, Flange
003Z1773
AB-QM NovoCon DN 65, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M
AB-QM NovoCon DN 65, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M
총 중량 | 38.6 Kilogram |
순중량 | 38.25 Kilogram |
Volume | 82.259 Liter |
EAN | 5714279003871 |
총 중량 | 38.6 Kilogram |
순중량 | 38.25 Kilogram |
Volume | 82.259 Liter |
EAN | 5714279003871 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM NovoCon DN 65, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 20 m³/h |
In scope of WEEE and contain batteries | No |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | ce5ec211-41a9-490a-a436-c5d7fe894840 |
SCIP 서류 제품 이름 | AB-QM DN65 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve size | DN 65 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
제품군 | Pressure independent balancing and control valves |
판 | AB-QM NovoCon |
형식 | AB-QM |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM NovoCon DN 65, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 20 m³/h |
In scope of WEEE and contain batteries | No |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | ce5ec211-41a9-490a-a436-c5d7fe894840 |
SCIP 서류 제품 이름 | AB-QM DN65 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve size | DN 65 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
제품군 | Pressure independent balancing and control valves |
판 | AB-QM NovoCon |
형식 | AB-QM |