AB-QM, DN 40, With test plugs, External Thread

003Z0770

AB-QM DN 40, with three test plugs, pressure independent balancing and control valve

제품 세부정보

총 중량 7.024 Kilogram
순중량 6.834 Kilogram
Volume 18.147 Liter
EAN 5710104034058

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AB-QM DN 40, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EPD available Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 7.5 m³/h
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 bfc16276-ef49-4e9e-87b4-89e502e89d1b
SCIP 서류 제품 이름 AB-QM DN40 PN16 3TP
Starting pressure [kPa] 30 KPa
Stroke [mm] 10 mm
Test plugs With test plugs
UK RoHS compliance Out of scope
Valve body material Grey iron (EN-GJL-250)
Valve size DN 40
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
AB-QM
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality