AB-QM, DN 32, High flow, With test plugs, Internal thread

003Z8308

제품 세부정보

총 중량 1.794 Kilogram
순중량 1.67 Kilogram
Volume 3.225 Liter
EAN 5715162441602

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types Internal thread
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 30 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 5 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Pressure class PN 25
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 54e972d3-3b3b-47b6-b954-706d7127f196
SCIP 서류 제품 이름 AB QM DN32
Starting pressure [kPa] 30 KPa
Stroke [mm] 4 mm
Test plugs With test plugs
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 32
매질 온도 [°C] [최대] 95 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
AB-QM 4.0
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality