AB-QM, DN 20, High flow, Without test plugs, External Thread

003Z1223

AB-QM DN20 High flow, without test plugs, pressure independent balancing and control valve

제품 세부정보

총 중량 0.726 Kilogram
순중량 0.724 Kilogram
Volume 1.316 Liter
EAN 5710104092393

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-QM DN20 High flow, without test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 1.7 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 d990cf9c-f265-4635-9771-e05a8f517f6d
SCIP 서류 제품 이름 AB-QM DN20 HF PN16
Starting pressure [kPa] 35 KPa
Stroke [mm] 4 mm
Test plugs Without test plugs
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 20
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
AB-QM 3.0
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality