AB-QM, DN 15, With test plugs, External Thread
003Z1212
AB-QM DN 15, with test plugs, pressure independent balancing and control valve
AB-QM DN 15, with test plugs, pressure independent balancing and control valve
총 중량 | 0.506 Kg |
순중량 | 0.506 Kg |
Volume | 0.894 Liter |
EAN | 5710104029900 |
총 중량 | 0.506 Kg |
순중량 | 0.506 Kg |
Volume | 0.894 Liter |
EAN | 5710104029900 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, with test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.45 m³/h |
In scope of WEEE and contain batteries | No |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 0006aa28-045a-433d-9d08-106ffd468f9c |
SCIP 서류 제품 이름 | AB-QM DN15 with measuring nipples |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
제품군 | Pressure independent balancing and control valves |
판 | AB-QM 3.0 |
형식 | AB-QM |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, with test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.45 m³/h |
In scope of WEEE and contain batteries | No |
Pressure class | PN 16 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 0006aa28-045a-433d-9d08-106ffd468f9c |
SCIP 서류 제품 이름 | AB-QM DN15 with measuring nipples |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | With test plugs |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
제품군 | Pressure independent balancing and control valves |
판 | AB-QM 3.0 |
형식 | AB-QM |