AB-QM, DN 15, High flow, With test plugs, External Thread

003Z8202

AB-QM DN 15 High flow, with test plugs, External thread, PN25, pressure independent balancing and control valve

제품 세부정보

총 중량 0.575 Kilogram
순중량 0.517 Kilogram
Volume 1.037 Liter
EAN 5714279039061

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-QM DN 15 High flow, with test plugs, External thread, PN25, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 25 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 1.2 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Pressure class PN 25
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 f034d530-3ba3-4a14-b35c-6b59f907acbb
SCIP 서류 제품 이름 AB-QM DN 15 HF with TP. Ext.
Starting pressure [kPa] 25 KPa
Stroke [mm] 4 mm
Test plugs With test plugs
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 15
매질 온도 [°C] [최대] 95 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
AB-QM 4.0
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality