AB-QM Flexo, DN 15, High flow, With test plugs, Version: Left-hand

003Z1622

AB-QM 4.0 Flexo 80 DN15 HF w. strainer

제품 세부정보

총 중량 1.94 Kilogram
순중량 1.46 Kilogram
Volume 10.1 Liter
EAN 5702424604677

 

Connection types Internal thread
Description AB-QM 4.0 Flexo 80 DN15 HF w. strainer
EU RoHS compliance Yes with exemptions
Flow nominal [m³/h] 1.2 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Pressure class PN 25
Test plugs With test plugs
Valve size DN 15
매질 온도 [°C] [최대] 95 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
Left-hand
형식 AB-QM Flexo

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality