Tailpiece with External thread DN 32

003Z0235

Tailpiece with External thread DN 32

제품 세부정보

총 중량 0.23 Kilogram
순중량 0.225 Kilogram
Volume 0.114 Liter
EAN 5702421534861

 

Connection to pipe R 1 ¼
Connection to valve DN 32
Contain batteries No
Description Tailpiece with External thread DN 32
EU RoHS compliance Yes with exemptions
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 b1c30c39-2a01-4a7e-aa0f-69a47ec00790
SCIP 서류 제품 이름 Tail pieces with thread
제품군 Pressure independent balancing and control valves
형식 AB-QM accessories
활용 AB-QM, ASV

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality