Tailpiece with External thread DN 10

003Z0231

Tailpiece with External thread DN 10

제품 세부정보

총 중량 0.046 Kilogram
순중량 0.046 Kilogram
Volume 0.019 Liter
EAN 5702421534823

 

Connection to valve DN 10
Description Tailpiece with External thread DN 10
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 b1c30c39-2a01-4a7e-aa0f-69a47ec00790
SCIP 서류 제품 이름 Tail pieces with thread
제품군 Pressure independent balancing and control valves
형식 AB-QM accessories
활용 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality