Shows 11 product(s)
AMI 140 On/Off actuator, Supply voltage [V] AC: 230, 12 s/mm, 5.50 mm, 1.50 m
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24 s/mm, 5.00 mm, 1.50 m
AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 24 s/mm, 5.00 mm, 1.50 m
AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 12 s/mm, 5.00 mm, 1.50 m
AME 120 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
AME 110 NLX 0-10V, Supply voltage [V] AC: 24, 24 s/mm, 5.00 mm, 1.50 m
AME 110 NLX, 24 V, 5 mm, actuator with feedback signal for modulating control for AB-QM DN 10-32