AMI 140 On/Off actuator, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm, 1.50 m
082H8048
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
총 중량 | 0.35 Kg |
순중량 | 0.34 Kg |
Volume | 1.019 Liter |
EAN | 5702421552391 |
총 중량 | 0.35 Kg |
순중량 | 0.34 Kg |
Volume | 1.019 Liter |
EAN | 5702421552391 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/Off |
Description | AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 42 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | ad40ff08-c742-4bef-873b-a24d6cee31e9 |
SCIP 서류 제품 이름 | AMI/AMV/AME 11-140 |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
케이블 길이 [m] | 1.5 m |
형식 | AMI 140 On/Off actuator |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/Off |
Description | AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 42 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | ad40ff08-c742-4bef-873b-a24d6cee31e9 |
SCIP 서류 제품 이름 | AMI/AMV/AME 11-140 |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
케이블 길이 [m] | 1.5 m |
형식 | AMI 140 On/Off actuator |