AME 658 SD-1, Supply voltage [V] AC: 24, 32.00 mm
082H5011
AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150
AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150
총 중량 | 9.786 Kg |
순중량 | 9.67 Kg |
Volume | 17.85 Liter |
EAN | 5710104094342 |
총 중량 | 9.786 Kg |
순중량 | 9.67 Kg |
Volume | 17.85 Liter |
EAN | 5710104094342 |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
5-6” DN 125-150 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150 |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
Stroke [mm] | 32 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
공급 전압 [V] DC | 24 V |
승인 표준 | UL 60730 |
제품군 | Gear actuators |
형식 | AME 658 SD-1 |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
5-6” DN 125-150 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150 |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
Stroke [mm] | 32 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
공급 전압 [V] DC | 24 V |
승인 표준 | UL 60730 |
제품군 | Gear actuators |
형식 | AME 658 SD-1 |