AME 55 QM, Supply voltage [V] AC: 24, 40.00 mm
082H3078
AME 55 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 125-150
AME 55 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 125-150
총 중량 | 2.98 Kg |
순중량 | 2.97 Kg |
Volume | 7.2 Liter |
EAN | 5702421561126 |
총 중량 | 2.98 Kg |
순중량 | 2.97 Kg |
Volume | 7.2 Liter |
EAN | 5702421561126 |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 125-150 |
Control characteristic |
LOG LIN |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 55 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 125-150 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 9b3425d2-c0c8-494d-b6f7-7ce03417a8c7 |
SCIP 서류 제품 이름 | 082H3078 |
Spindle speed [s/mm] | 8 s/mm |
Stroke [mm] | 40 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
형식 | AME 55 QM |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 125-150 |
Control characteristic |
LOG LIN |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 55 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 125-150 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 9b3425d2-c0c8-494d-b6f7-7ce03417a8c7 |
SCIP 서류 제품 이름 | 082H3078 |
Spindle speed [s/mm] | 8 s/mm |
Stroke [mm] | 40 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
형식 | AME 55 QM |