AME 110/120 NL 0-10V, Supply voltage [V] AC: 24, 24 s/mm, 5.00 mm, 5.00 m
082H8081
AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
총 중량 | 0.532 Kg |
순중량 | 0.498 Kg |
Volume | 3.249 Liter |
EAN | 5710104012735 |
총 중량 | 0.532 Kg |
순중량 | 0.498 Kg |
Volume | 3.249 Liter |
EAN | 5710104012735 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 42 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP 서류 제품 이름 | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 24 s/mm |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
케이블 길이 [m] | 5 m |
형식 | AME 110/120 NL 0-10V |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 42 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP 서류 제품 이름 | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 24 s/mm |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | EC EN 60730 |
제품군 | Gear actuators |
케이블 길이 [m] | 5 m |
형식 | AME 110/120 NL 0-10V |