MSV-F2, DN 65, PN 16, Flange

003Z1062

MSV-F2 DN 65 with test plugs PN16, manual balancing valve

제품 세부정보

총 중량 16.668 Kilogram
순중량 14.8 Kilogram
Volume 37.544 Liter
EAN 5702421551394

 

China RoHS compliance Out of scope
Connection types Flange
Description MSV-F2 DN 65 with test plugs PN16, manual balancing valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function 없음
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 93.4 m³/h
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 b53622cd-50a2-4626-a23a-856f12c6983e
SCIP 서류 제품 이름 MSV-F2 MNF DN15-300
Setting scale ¿¹
Shut-off function ¿¹
Test plugs With test plugs
UK RoHS compliance Out of scope
Valve body material Cast iron (EN-GJL-250)
Valve size DN 65
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
제품군 Manual balancing
형식 MSV-F2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality