Ball valves, JIP-WW, FB, Handle, Full Bore, PN 40, DN 32, Welded

065N1115

JIP-WW DN 32 FB PN40 L hi

제품 세부정보

총 중량 2.758 Kilogram
순중량 2.73 Kilogram
Volume 5.04 Liter
EAN 5702421651285

 

China RoHS compliance Out of scope
Cone /seat sealing material PTFE+C
Connection types Welded
Contain batteries No
Description JIP-WW DN 32 FB PN40 L hi
Differential pressure range [bar] [Max] 40 bar
EU RoHS compliance Out of scope
Kvs values [m³/h] 160 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Number of ports 2
Operation type Handle
Permissible media District heating/cooling circulation water
Pressure class PN 40
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Stem sealing material PTFE/Graphite
Storage temperature [°C] [Min] -40 °C
UK RoHS compliance Out of scope
Valve ball material Stainless steel
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 32
Valve stem material Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve type Full Bore
Welding ends material Weldable steel #20 or similar CE PED approved material
기능 On/off
길이 [mm] 270 mm
마운팅 방향 모두
매질 온도 [°C] [최대] 180 °C
매질 온도 [°C] [최소] 0 °C
본체재료 Weldable steel #20 or similar CE PED approved material
승인 표준 EN 12266 part 1 P10-P11-P12 & part 2 F20
PED Directive 97/23/EEC Modul H1
용도 Heating and cooling
제품군 Ball valves
주변 온도 [°C] [최소] -40 °C
형식 JIP-WW, FB, Handle

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality