Ball valves, JIP-WW, Hot-tap, Reduced Bore, PN 40, DN 15/20, Welded

065N0050

제품 세부정보

총 중량 0.71 Kilogram
순중량 0.696 Kilogram
Volume 0.38 Liter
EAN 5710104514284

 

China RoHS compliance Out of scope
Connection types Welded
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Permissible media District heating/cooling circulation water
Pressure class PN 40
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 15/20
Valve type Reduced Bore
기능 On/off
매질 온도 [°C] [최대] 180 °C
제품군 Ball valves
형식 JIP-WW, Hot-tap

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality