Ball valves, JIP-WW, Branching, Reduced Bore, PN 25, DN 65, Welded

065N0006

제품 세부정보

총 중량 3.257 Kilogram
순중량 3.22 Kilogram
Volume 4.063 Liter
EAN 5710104514079

 

China RoHS compliance Out of scope
Connection types Welded
Contain batteries No
EU RoHS compliance Out of scope
Media pH [Max] 10
Media pH [Min] 7
Permissible media District heating/cooling circulation water
Pressure class PN 25
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 65
Valve type Reduced Bore
기능 On/off
매질 온도 [°C] [최대] 180 °C
제품군 Ball valves
형식 JIP-WW, Branching

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality