Ball valves, JIP-WW, Branching, Full Bore, PN 40, DN 20, Welded

065N0020

제품 세부정보

총 중량 0.877 Kilogram
순중량 0.83 Kilogram
Volume 0.672 Liter
EAN 5710104514215

 

China RoHS compliance Out of scope
Connection types Welded
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Permissible media District heating/cooling circulation water
Pressure class PN 40
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 20
Valve type Full Bore
기능 On/off
매질 온도 [°C] [최대] 180 °C
제품군 Ball valves
형식 JIP-WW, Branching

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality