Check Valve, NVD 805, PN 16, DN 50, Between Flange

065B7505

NVD 805 PN16 DN50

제품 세부정보

총 중량 1.5 Kilogram
순중량 1.36 Kilogram
Volume 0.606 Liter
EAN 5710104065854

 

China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 805 PN16 DN50
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 39.4 m³/h
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 42cd99b2-84e3-4013-938a-f794882aac0d
SCIP 서류 제품 이름 065B7505
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve size DN 50
Valve type Check Valve
기능 Non-return
마운팅 방향 free
매질 온도 [°C] [최대] 100 °C
매질 온도 [°C] [최소] -10 °C
용도 District Heating
제품군 Butterfly valves
직경 [mm] 50 mm
형식 NVD 805

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality