VZL 2 PN16 15/1 2-way seated conex

065Z2043

VZL 2 PN16 15/1 2-way seated conex

제품 세부정보

총 중량 0.3 Kilogram
순중량 0.297 Kilogram
Volume 0.327 Liter
EAN 5702421548240

 

Application alternative VSP Hot water
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Control ratio 30:1
Description VZL 2 PN16 15/1 2-way seated conex
Differential pressure range [bar] [Max] 2 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Kvs values [m³/h] 1 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position 평시 개방.
Stroke [mm] 2.8 mm
Stuffing box sealing material EPDM
UK RoHS compliance Out of scope
Valve body material Brass
Valve cone material Brass
Valve stem material Brass
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 2 °C
용도 Heating and cooling
제품군 Other valves
직경 [mm] 15 mm
형식 VZL 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality