VM 2, 16.00 m³/h, G 2 A

065B2019

VM 2 PN25 40/16 2-way seated ext. thr

제품 세부정보

총 중량 2.621 Kg
순중량 2.323 Kg
Volume 5.034 Liter
EAN 5702421509005

 

Application alternative VSP Heating
Cavitation factor 0.5
China RoHS compliance Out of scope
Connection types External Thread
Control ratio 50:1
Description VM 2 PN25 40/16 2-way seated ext. thr
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Split
In scope of WEEE and contain batteries No
Kvs values [m³/h] 16 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position 평시 개방.
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
UK RoHS compliance Out of scope
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material Stainless steel
Valve seat material Stainless steel
Valve stem material Stainless steel
기능 Control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 2 A
용도 District Heating
제품군 Motorized control valves
직경 [mm] 40 mm
형식 VM 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality