VFM 2, 900.00 m³/h, Flange

065B3506

VFM 2 DN250 kvs 900 PN16 2-way flange

제품 세부정보

총 중량 369.6 Kg
순중량 369.6 Kg
Volume 638.4 Liter
EAN 5710104027876

 

Application alternative VSP Heating
Cavitation factor 0.3
China RoHS compliance Out of scope
Connection types Flange
Control ratio 100:1
Description VFM 2 DN250 kvs 900 PN16 2-way flange
Differential pressure range [bar] [Max] 5 bar
EU RoHS compliance Out of scope
Flow characteristic Logarithmic
In scope of WEEE and contain batteries No
Kvs values [m³/h] 900 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position 평시 개방.
Stroke [mm] 50 mm
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel
기능 Pressure relief
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] -10 °C
용도 District heating and cooling
제품군 Motorized control valves
직경 [mm] 250 mm
형식 VFM 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality