VB 2, 25.00 m³/h, Flange

065B2060

VB 2 PN25 40/25 2-way seated flange

제품 세부정보

총 중량 9.761 Kg
순중량 9.58 Kg
Volume 11.312 Liter
EAN 5702421508527

 

Application alternative VSP Heating
Cavitation factor 0.5
China RoHS compliance Out of scope
Connection types Flange
Control ratio 50:1
Description VB 2 PN25 40/25 2-way seated flange
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Split
In scope of WEEE and contain batteries No
Kvs values [m³/h] 25 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 7f8e6eef-0e3e-41f5-a6f7-2814756d779f
SCIP 서류 제품 이름 VB 2 DN32-50
Spindle position 평시 개방.
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
UK RoHS compliance Out of scope
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material Stainless steel
Valve seat material Stainless steel
Valve stem material Stainless steel
기능 Pressure relief
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District Heating
제품군 Motorized control valves
직경 [mm] 40 mm
형식 VB 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality