VRB 2 PN16 50/40 2-way seated int. thr

065Z0240

VRB 2 PN16 50/40 2-way seated int. thr

제품 세부정보

총 중량 3.784 Kg
순중량 3.774 Kg
Volume 5.119 Liter
EAN 5702421559383

 

Application alternative VSP Chilled water
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Internal thread
Control ratio 100:1
Description VRB 2 PN16 50/40 2-way seated int. thr
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Equal percentage
In scope of WEEE and contain batteries No
Kvs values [m³/h] 40 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 26bc9ad4-b752-400e-a764-61e08fc42ce2
SCIP 서류 제품 이름 VRB 2 PN16 DN40-50
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
UK RoHS compliance Out of scope
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material Brass
Valve stem material Stainless steel
기능 Pressure relief
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
연결의 크기 Rp 2
용도 Heating and cooling
제품군 Other valves
직경 [mm] 50 mm
형식 VRB 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality