We are currently experiencing problems with search and filters on mobile devices. We are rapidly working on a solution and apologize for the inconvenience!
Shows 2 product(s)
Electrical actuators, AMD 613 AS, 20 N-m, 2/3-point, 150 ", Supply voltage [V] AC: 230, Supply voltage [V] DC: 230
AMD 613 AS 20Nm 2p 150s 230V