Automatic Bypass Control, AVDO, DN 25, Straight, Internal thread, External thread
003L6028
Self-acting constant flow valve
Self-acting constant flow valve
총 중량 | 1.208 Kg |
순중량 | 1.16 Kg |
Volume | 1.092 Liter |
EAN | 5702420018065 |
총 중량 | 1.208 Kg |
순중량 | 1.16 Kg |
Volume | 1.092 Liter |
EAN | 5702420018065 |
Connection size in | Rp 1 |
Connection size out | R 1 |
Connection types | Threaded |
Connections | 1" |
Description | Self-acting constant flow valve |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594 |
SCIP 서류 제품 이름 | AVDO COMMERCIAL 25 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Valve size | DN 25 |
Working pressure [bar] [Max] | 10 bar |
배출구 연결 유형 | External thread |
설계 | 직선 |
제품군 | Automatic Bypass Control |
형식 | AVDO |
흡입구 연결 유형 | Internal thread |
Connection size in | Rp 1 |
Connection size out | R 1 |
Connection types | Threaded |
Connections | 1" |
Description | Self-acting constant flow valve |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594 |
SCIP 서류 제품 이름 | AVDO COMMERCIAL 25 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Valve size | DN 25 |
Working pressure [bar] [Max] | 10 bar |
배출구 연결 유형 | External thread |
설계 | 직선 |
제품군 | Automatic Bypass Control |
형식 | AVDO |
흡입구 연결 유형 | Internal thread |