Automatic Bypass Control, AVDO, DN 20, Angle, Internal thread, Internal thread
003L6007
Self-acting constant flow valve
Self-acting constant flow valve
총 중량 | 0.676 Kg |
순중량 | 0.676 Kg |
Volume | 1.1 Liter |
EAN | 5702420017112 |
총 중량 | 0.676 Kg |
순중량 | 0.676 Kg |
Volume | 1.1 Liter |
EAN | 5702420017112 |
Connection size in | Rp 3/4 |
Connection size out | Rp 3/4 |
Connection types | Threaded |
Connections | 3/4" |
Description | Self-acting constant flow valve |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6 |
SCIP 서류 제품 이름 | AVDO COMMERCIAL 20 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Valve size | DN 20 |
Working pressure [bar] [Max] | 10 bar |
배출구 연결 유형 | Internal thread |
설계 | 각도 |
제품군 | Automatic Bypass Control |
형식 | AVDO |
흡입구 연결 유형 | Internal thread |
Connection size in | Rp 3/4 |
Connection size out | Rp 3/4 |
Connection types | Threaded |
Connections | 3/4" |
Description | Self-acting constant flow valve |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6 |
SCIP 서류 제품 이름 | AVDO COMMERCIAL 20 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Valve size | DN 20 |
Working pressure [bar] [Max] | 10 bar |
배출구 연결 유형 | Internal thread |
설계 | 각도 |
제품군 | Automatic Bypass Control |
형식 | AVDO |
흡입구 연결 유형 | Internal thread |