Radiator Valves, RA-N, Normal flow, DN 25, Angle, D

013G0037

Normal flow valves with presetting

제품 세부정보

총 중량 0.602 Kilogram
순중량 0.596 Kilogram
Volume 0.692 Liter
EAN 5702420001678

 

China RoHS compliance Out of scope
Connection size in Rp 1
Connection size out R 1
Connection types Internal thread
Description Normal flow valves with presetting
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at setting 1 [m³/h] 0.1 m³/h
Kv value at setting 2 [m³/h] 0.15 m³/h
Kv value at setting 3 [m³/h] 0.17 m³/h
Kv value at setting 4 [m³/h] 0.26 m³/h
Kv value at setting 5 [m³/h] 0.35 m³/h
Kv value at setting 6 [m³/h] 0.46 m³/h
Kv value at setting 7 [m³/h] 0.73 m³/h
Kv value at setting N [m³/h] 1.04 m³/h
Kvs values [m³/h] 1.4 m³/h
Presetting yes
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 972fb25a-aad7-4155-b11b-6f68491564c8
SCIP 서류 제품 이름 RA-N & -IN Radiator valve 2
Tailpiece type Standard
UK RoHS compliance Out of scope
Valve size DN 25
Valve type Normal flow
Working pressure [bar] [Max] 10 bar
설계 각도
시험 압력 [bar] 16 bar
용도 2-pipe system

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality