Radiator Valves, RA-N, Normal flow, DN 15, Straight, F

013G0014

Normal flow valves with presetting

제품 세부정보

총 중량 0.25 Kilogram
순중량 0.238 Kilogram
Volume 0.273 Liter
EAN 5702420005027

 

China RoHS compliance Out of scope
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Contain batteries No
Description Normal flow valves with presetting
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.09 m³/h
Kv value at setting 3 [m³/h] 0.16 m³/h
Kv value at setting 4 [m³/h] 0.25 m³/h
Kv value at setting 5 [m³/h] 0.36 m³/h
Kv value at setting 6 [m³/h] 0.43 m³/h
Kv value at setting 7 [m³/h] 0.52 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 2137c7cb-dd9e-4c8a-84f2-f33239f6668c
SCIP 서류 제품 이름 RA-N & -IN Radiator valve 5
Tailpiece type Standard
UK RoHS compliance Out of scope
UNSPSC 코드 40101801
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar
설계 직선
시험 압력 [bar] 16 bar
용도 2-pipe system
제품군 Radiator Valves
형식 RA-N

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality