Cartridge pressure switch, ACB, 29.50 bar, 24.50 bar
061F8486
Higher activ. pressure [bar]: 29.50, Lower activ. pressure [bar]: 24.50, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Spade connectors, Enclosure rating IP: IP40