Cartridge pressure switch, ACB, 22.00 bar, 17.00 bar
061F9691
Higher activ. pressure [bar]: 22.00, Lower activ. pressure [bar]: 17.00, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65