Pressure transmitter, AKS 32R, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
060G0092
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 32R-D636-A1CD21-0