Pressure transmitter, AKS 32, -1.00 bar - 24.00 bar, -14.50 psi - 348.09 psi
060G2014
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DI35-A1EC04-0