Shows 46 product(s)
Electric expansion valve, ETS 6 - 18
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 100
Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
Electric expansion valve, ETS 50
Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Electric expansion valve, ETS 25
Inlet connection type: Solder ODF, Inlet size [mm]: 22.00, Outlet size [mm]: 22.00
Electric expansion valve, ETS 12.5
Inlet connection type: Solder ODF, Inlet size [mm]: 16.00, Outlet size [mm]: 16.00
Electric expansion valve, ETS 50C
Inlet connection type: Solder ODF, Inlet size [mm]: 28.00, Outlet size [mm]: 35.00
Electric expansion valve, ETS 100C
Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
Electric expansion valve, ETS 24C
Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [mm]: 22.00
Electric expansion valve, ETS 24C
Inlet connection type: Solder ODF, Inlet size [in]: 5/8 in, Outlet size [mm]: 16.00