Shows 18 product(s)
Pressure switch, KP44
Regulation left side [bar]Pe: 2.00 - 12.00, Regulation right side [bar]Pe: 0.5 - 6.0, Differential left side [bar]: 0.70 - 4.00, Differential right side [bar]: 1.0, Contact function: SPST(NO)+SPST(NC), Reset function, left side: Auto, Reset function, right side: Auto
Pressure switch, KP36
Regulation range [bar] Pe: 2.00 - 14.00, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP36
Regulation range [bar] Pe: 2.00 - 14.00, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP35
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP35
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0