액세서리 FC 51

Shows 7 product(s)

132B0100

VLT MICRODRIVE LCP11 w/o Pot

Local control panel for VLT® Micro Drive FC51. Enclosure IP20/Front
IP54. Numerical LCP with Quick-Menu for commissioning and local control.
Status readout, Hand/Auto-selection, Reset and Navigation keys, Copy and
parameter store functionality.

132B0101

LCP 12 with potentiometre

Numerical control unit with integrated potentiometer for VLT Micro Drive
FC 51.
Fully enclosed housing design (IP 20 / front IP 54).
Quick menu for quick commissioning, manual / auto switchover and alarm
acknowledgment.
With copy function to save and transfer the device parameters.

132B0102

VLT® LCP Panel Mounting Kit for FC-051

Remote installation kit for VLT Micro Drive FC 51 for installing an LCP
11 or LCP
12 control unit in a control cabinet door or similar. (can also be
retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.

132B0111

DIN rail mounting kit for M1

DIN rail adapter for VLT Micro Drive FC 51 only for size M1. For time-saving installation
on 35mm standard top hat rails (DIN EN 50022).
Minimum delivery quantity: 24 (in a collective box with individual packaging)

132B0131

Blank Cover

The VLT® Protection blank cover is for protecting drives and connectorswhen no LCP is chosen. The minimum order quantity is 14 pcs.

보기: