VLT2807PD2B20SBR0DBF00A00C1
178B8591
VLT2807PD2B20SBR0DBF00A00C1
VLT® 2800 Serie
0.75kW / 1.0 HP, 1X220-240V 50/60Hz, 필터 제외 (EMC 없음), IP20
모델 코드:
VLT2807PD2B20SBR0DBF00A00C1
Successor Product:
This product is not RoHS compliant and is no longer available for general sale. Contact your local customer service organization to arrange for a replacement drive.
The VLT® FC-280 Midi Drive is simply the best alternative, it is more than just a successor for the VLT® 2800.