VLT2803PS2B20SBR4DBF00A00C1
134H5275
VLT2803PS2B20SBR4DBF00A00C1
VLT® 2800 Serie
0.37kW / 0.5 HP, 1X220-240V 50/60Hz, 누설 감소 (A1 또는 B), IP20
모델 코드:
VLT2803PS2B20SBR4DBF00A00C1
Successor Product:
This product is not RoHS compliant and is no longer available for general sale. Contact your local customer service organization to arrange for a replacement drive.
The VLT® FC-280 Midi Drive is simply the best alternative, it is more than just a successor for the VLT® 2800.