ASV-PV 3G, DN 80, 35 KPa - 75 KPa, Flange

003Z0634

ASV-PV DN 80, 35-75 kPa, automatic balancing valve

제품 세부정보

총 중량 51.5 Kg
순중량 48.25 Kg
Volume 88.06 Liter
EAN 5702421558591

 

China RoHS compliance Out of scope
Connection types Flange
Description ASV-PV DN 80, 35-75 kPa, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 75 KPa
Differential pressure setting [kPa] [Min] 35 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 60 KPa
Impulse tube length [m] 2.5 m
In scope of WEEE and contain batteries No
Kvs values [m³/h] 63 m³/h
Mounting position Return pipe
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 844846e2-e4e6-4453-80a4-8fc4b645ca9a
SCIP 서류 제품 이름 "ASV-PV Dn 65-100 1"
Shut-off function ¿¹
UK RoHS compliance Out of scope
Valve body material Grey cast iron (EN-GJL-250)
Valve size DN 80
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Automatic balancing
형식 ASV-PV 3G

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality