Shows 8 product(s)
모터 운전 밸브, ICMTS 20 A33, 강철
배출구 연결 사이즈 [mm]: 25.0, 유입구 연결 사이즈 [mm]: 25.0, 흡입구 연결 유형: 버트 용접, 배출구 연결 유형: 버트 용접, Kv 값 [m³/h]: 0.200, 최대 작동 압력 [bar]: 140.0
Electric regulating valve, CCMT 2
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.170, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 4
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 8
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.928, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 16
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 24
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 30
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 3.000, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 5L, 5/8 in
Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9