VLT2875PT4B20STR1DBF00A00C0

195N1099

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2875PT4B20STR1DBF00A00C0
VLT® 2800 Serie
7.5kW / 10 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2875PT4B20STR1DBF00A00C0
Re-configure

Product details

Gross weight 6.321 Kilogram
Net weight 6 Kilogram
Volume 22.04 Liter
EAN 5702427035300

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 75 7.5kW / 10 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration ST Standard
RFI Filter R1 EN 55011 Class A1
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C0 Without coating
Frame Size C C-Frame
Typecode Part 1 VLT2875PT4B20STR1DBF00A00C0
Product Catalog NO_VIEW NO VIEW
Height [mm] 267.5 267.5
Width w/ no C options [mm] 140 140
Depth [mm] 168 168
Weight [kg] 6 6
kVA 11.1 11.1
Calculated Gross Weight [kg] 6.3
Calculated Net Weight [kg] 6
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2875PT4B20STR1DBF00A00C0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality