You searched for:

%22gbc%22

Shows 63 product(s)

130B2836

MCC102A40KTME20B

MCC102 DU / DT FILTER 200-690V 44A IP20
Degree of protection: IP20
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 370 x 118 x 242 mm
Weight: 6.3 kg

130B2835

MCC102A40KTME00B

MCC102 DV / DT FILTER 200-690V 44A IP00
Degree of protection: IP00
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 295 (370) * x 115 x 170 mm
Weight: 4.6 kg

180F7016

Energy Recovery Device, iSave 21 Plus

Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5

180F7017

Energy Recovery Device, iSave 21 Plus

Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 10.0, Rated power [kW]: 7.5

View: