Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 63 product(s)
Coupling and Bell Housing
APP 16-19+22, Motor frame Size: IEC 225, 1.57 in, 60 mm
APP 16-19+22, Motor frame Size: IEC 200, 1.57 in, 55 mm
APP 16-19+22, Motor frame Size: IEC 250, 1.57 in, 65 mm
Safety relief valve, BSV 8, G, 22 bar
Inlet connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1
Tool kit, APP 22; APP 19; APP 16
APP16-APP22 Pump Service Tool Set
View: